Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Virtual show | SEMICONDUCTORS & ELECTRONICS

Higher accuracy and productivity for advanced packaging

HEIDENHAIN encoders and ETEL motion systems unlock new dimensions in state-of-the-art advanced packaging technologies, including hybrid bonding, thermocompression bonding, and fan-out applications:

Nanometer-accuracy positioning
Innovative motion control
Vibration monitoring

Empower Technology
Higher performance for the semiconductor and electronics industry

The HEIDENHAIN CORPORATE GROUP is your partner for solutions
combining precision, dynamic performance, practical value, and reliability.

Join us in breaking the accuracy barrier.
Discover our pioneering innovations
that unlock the N+1 process node.

SEMICON EUROPE:  November 10 to 13, 2026, Messe München, C2.355

NEW: TELICA HP from ETEL
The gantry platform with unique dynamic performance and accuracy

5000 units per hour and
position stability better than 15 nm

The multi-axis TELICA platforms are specially designed for advanced packaging applications in back-end semiconductor processes, including hybrid bonding, thermocompression bonding, and fan-out applications. The latest generation of the TELICA HP is a fully integrated system featuring a dual gantry architecture, the QUIET active isolation system, the latest ACCURET control technology from ETEL, and MULTI-DOF linear encoders from HEIDENHAIN. At an output of 5000 units per hour, the TELICA HP exhibits accuracies of 1 µm or better, position stability better than 15 nm, and tool-center-point repeatability better than 50 nm over 25 mm.

Break the accuracy barrier with the TELICA HP, and benefit from HEIDENHAIN CORPORATE GROUP solutions that combine accuracy with dynamic performance, practical value, and reliability.

NEW: ERO 2900 Dplus
The modular angle encoder with linear feedback functionality

Compact, lightweight, and multidimensional

Discover an angle encoder that also delivers linear feedback: The ERO 2900 Dplus is introducing the multidimensional feedback of MULTI-DOF TECHNOLOGY to the world of angle encoders. In addition to its scale drum and scanning head, the ERO 2900 Dplus features a linear track read by an additional scanning head. As a result, the encoder measures not only the angular position of an axis but also its linear travel. This extra functionality is a decisive advantage in applications such as compact bond heads, where complex rotational and linear movements can be tracked with a single encoder alone.

MULTI-DOF TECHNOLOGY:
Breaking the accuracy barrier

Request a meeting

Enter a new dimension of accuracy with encoders that measure up to six degrees of freedom

Discover encoders that measure more than a single degree of freedom, including the LIP 6000 Dplus and the new GAP 1000. The additional feedback from their MULTI-DOF TECHNOLOGY results in far greater measurement accuracy, letting you detect and compensate for system-relevant positional error in multiple dimensions.

PP 6000: two measuring directions for greater accuracy

Abbé errors have a negative effect on machine tool accuracy. Measuring them is normally difficult, but not with the PP 6000 two-coordinate encoder. Using a single scanning head, this encoder measures two directions simultaneously across a 464 mm x 464 mm field, with larger fields available upon request. By measuring the tool center point directly, it allows you to minimize Abbé errors and improve the accuracy of your machine. Its dual position feedback is transmitted over a single cable using the EnDat 3 interface, thereby reducing your cabling and setup work. Optimize the dynamic behavior of your motion system with the PP 6000.

New

LIP 6000 Dplus: one scale, one scanning head and two degrees of freedom

The LIP 6000 Dplus uses a single scale with two separate graduations angled diagonally at +45° and –45°. A special scanning head with a scanning field for each graduation measures the primary direction X and the secondary direction Y along the entire measuring length. Thanks to the EnDat 3 interface, this dual position feedback is sent to the control via a single cable. This significantly reduces cabling, simplifies installation, and optimizes the motion system’s dynamic performance.

The easy way to check your machine’s accuracy: our calibration tool based on the LIP 6000 Dplus

Inspect and adjust your machine anytime using our calibration tool based on the LIP 6000 Dplus. Calibrating your machines isn’t a daily event, so you can also rent our tool as a HEIDENHAIN service without needing to purchase and maintain one of your own. Our certified calibration tool is a convenient way to check the accuracy of your systems on an as-needed basis.

New

GAP 1081: out-of-plane gap measurement

The new GAP 1081 is the first gap encoder from HEIDENHAIN. It measures the vertical gap between a special mirror and the encoder's scanning head. The GAP 1081 can be used for vertical positioning tasks, or it can be installed parallel to a linear encoder, such as the LIP 6000 Dplus, for continuous vertical measurement along a linear axis. Mirrors for the GAP 1081 are available in lengths of up to 3 m. And if two scanning heads are used on a single mirror, then both the pitch and yaw of the axis can be measured.

Explore our media library!

Stay up to date about our high-performance solutions for the semiconductor and electronics industry through our product specialist videos and technology animations.